26.5.3.2.3 Non-Capture Modes
When the module is in any operating mode that is not an Input Capture mode (CCM =
0), or the module is disabled (CCPON =
0), input capture functions are disabled and the
module generates no input capture events or related interrupts. Reads of the
input capture buffer will read as ‘0’.