5.3.1 RAM ECC Control Register
Note:
- This bit can be set by software, but not cleared. It is cleared by any device Reset.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | RAMXECCCON, RAMYECCCON |
| Offset: | 0x3580, 0x35C0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | |||||||||
| Access | R/S | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTINJ | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 15 – ON Enable ECC functionality.(1)
1”.| Value | Description |
|---|---|
1 | ECC is enabled |
0 | ECC is disabled |
Bit 0 – FLTINJ Fault Injection Enable bit
| Value | Description |
|---|---|
1 | Fault injection is enabled when the read address of Data RAM[23:2] matches with RAMxECCFADDR[23:2] |
0 | Fault injection is disabled |