The syndrome bit encoding indicates the Hamming code bit locations. This value
is meaningful in single-bit detection only.
Table 5-9. Register Bit Attribute Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable
bit
HC
Cleared by
Hardware
(Gray
cell)
Unimplemented
W
Writable
bit
HS
Set by
Hardware
X
Bit is unknown
at Reset
C
Write to
clear
S
Software
settable bit
x
Channel
number
Name:
RAMXECCSYND, RAMYECCSYND
Offset:
0x359C,
0x35DC
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
SYND[6:0]
Access
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
Reset
0
0
0
0
0
0
0
Bits 6:0 – SYND[6:0]
Syndrome Value bits(1)
These bits register the
syndrome value associated with the RAM read data when Single or Double-bit ECC errors
occur.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.