5.3.3 RAM ECC Fault Pointer Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | RAMXECCFPTR, RAMYECCFPTR |
| Offset: | 0x3588, 0x35C8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLTPTR2[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTPTR1[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 13:8 – FLTPTR2[5:0] ECC Fault Injection Bit Pointer 2
| Value | Description |
|---|---|
111111-100111 | No Fault injection |
100110 | Fault injection (bit inversion) occurs on bit 38 of ECC bit order |
| ... | |
| 000001 | Fault injection (bit inversion) occurs on bit 1 of ECC bit order |
| 000000 | Fault injection (bit inversion) occurs on bit 0 of ECC bit order |
Bits 5:0 – FLTPTR1[5:0] ECC Fault Injection Bit Pointer 1
| Value | Description |
|---|---|
111111-100111 | No Fault injection |
100110 | Fault injection (bit inversion) occurs on bit 38 of ECC bit order |
| ... | |
| 000001 | Fault injection (bit inversion) occurs on bit 1 of ECC bit order |
| 000000 | Fault injection (bit inversion) occurs on bit 0 of ECC bit order |