5.3.4 RAM ECC Fault Injection Address Register

Table 5-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RAMXECCFADDR, RAMYECCFADDR
Offset: 0x358C, 0x35CC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:2]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 23:16 – ADDR[23:16] ECC Fault Injection Address bits

Bits 15:8 – ADDR[15:8] ECC Fault Injection Address bits

Bits 7:2 – ADDR[7:2] ECC Fault Injection Address bits

These register bits are compared against the RAM address read during Fault injection cycle.

These register bits’ values represent the relative address from the start address of X or Y data spaces depending on the instance of this register. The start address should be added to this relative address to know the corresponding data RAM address.