5.3.14 PWB ECC Y RAM Error Address Register

Table 5-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PWBECCEYADDR
Offset: 0x35F0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 ADDR[7:2]   
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 000000 

Bits 23:16 – ADDR[23:16]

Bits 15:8 – ADDR[15:8]

Bits 7:2 – ADDR[7:2] ECC RAM Read Data Address bits

These bits represent the faulty memory location when Single-bit (SEC) or Double-bit (DED) ECC errors occur. The values of these register bits represent the relative address from the start address of the X or Y data spaces, depending on the instance of this register. To determine the corresponding system bus address, the start address should be added to this relative address.