3.3.22.5 mcPwmI_PulseWidthModulationReset
C
/* Reset PWM modulator */
void mcPwmI_PulseWidthModulationReset( const tmcPwm_Parameters_s * const pParameters )
Summary
Resets the PWM modulator..
Description
This function is used to reset the PWM modulator.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the PWM modulator parameter structure |
Returns
None
Example
// Define the PWM modulator data structure
tmcPwm_Parameters_s pwmParameters;
/** Reset PWM modulator */
mcPwmI_PulseWidthModulationReset( &pwmParameters);;
Remarks
None.