3.3.22.1 mcPwmI_PulseWidthModulationInit
C
/* Initialize PWM modulator */ void mcPwmI_PulseWidthModulationInit( tmcPwm_Parameters_s * const pParameters )
Summary
Initialize PWM modulator
Description
This function initializes the Pulse Width Modulation (PWM) modulator by setting up the necessary parameters and linking state variables. It updates the state variable structure and configures the module parameters using the provided parameter structure. The function defines the PWM duty cycle by setting parameters such as the PWM period count, PWM duty cycle limits, and modulation index limits. Additionally, it calculates and updates the DC bus utilization factor.
Precondition
The state structure mcPwm_State_mds and macro
DT_PADDING should be defined and accessible.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the pwm modulator parameter structure |
Returns
None
Example
// Define the pwm modulator data structure
tmcPwm_Parameters_s pwmParameters;
/** Initialize PWM module */
mcPwmI_PulseWidthModulationInit(&pwmParameters);;
Remarks
Note: Ensure that
pParameters is properly
initialized with valid values before calling this function.