3.3.22.2 mcPwmI_PulseWidthModulationEnable
C
/* Enable PWM modulator */ void mcPwmI_PulseWidthModulationEnable( tmcPwm_Parameters_s * const pParameters )
Summary
Enable the PWM modulator
Description
This function enables the PWM modulator by linking the state variables, initializing the module if necessary,and enabling the PWM modulator. It checks the module's initialization state, initializes the module if it is not initialized, and then enables the control module using state variables and sets the enable flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the module data structure, which contains the parameters and state variables for the PWM modulator. |
Returns
None
Example
// Define the PWM modulator data structure
tmcPwm_ModuleData_s pwmModuleData;
/* Enable PWM modulator */
mcPwmI_PulseWidthModulationEnable(&pwmModuleData);
Remarks
None.