3.3.22.8 tmcPwm_Parameters_s Struct
C
/* PWM module parameter structure: Floating point version */
typedef struct
{
uint16_t pwmPeriodCount; /* PWM period count */
uint16_t deadTimeCount; /* Dead time count */
float32_t maxModIndex; /* Maximum modulation index value */
void * pStatePointer; /* Pointer to state information */
}tmcPwm_Parameters_s;
/* PWM module parameter structure: Fixed point version */
typedef struct
{
uint16_t pwmPeriodCount; /* PWM period count */
void * pStatePointer; /* Pointer to state information */
} tmcPwm_Parameters_s;
Summary
PWM module parameter structure.
Description
This structure defines the parameters for configuring a PWM (Pulse Width Modulation) module, including the period count, dead time, modulation index, and a pointer to the module's state information.
Remarks
Refer the generated header file for the exact typedef signature.