3.3.19.8 tmcFly_FlyingStartState_e Enum
C
typedef enum tmcFly_FlyingStartState_e
{
FlyingStart_Initialize, /* Flying start sequence is in initialization state */
FlyingStart_Check, /* Flying start sequence is in transitioning state */
#ifdef ENABLE_REGENERATIVE_BRAKING
FlyingStart_Brake, /* Flying start sequence is in brake state */
#endif
FlyingStart_FadeOut, /* Flying start sequence is in fadeout state */
}tmcFly_FlyingStartState_e;
Summary
Defines the enum for flying start state.
Description
This enumeration defines the possible states of the flying start sequence.
Remarks
None.