3.3.19.6 tmcFly_State_s Struct
C
/* Structure defining the state parameters for flying start operation */
typedef struct tmcFly_State_s
{
/** Switches */
bool enable; /* Flag indicating flying start module enable status */
bool initDone; /* Flag indicating flying start module initialization status */
/** State variables */
tmcFly_FlyingStartState_e flyingStartState; /* An enumerated type that represents the current state of the flying start state machine */
uint32_t exceedCounter; /* A counter used to track how long the rotor speed has exceeded a certain threshold */
uint32_t detectCounter; /* A counter used during the detection phase to monitor the number of iterations */
uint32_t fadeOutCounter; /* A counter used during the fade-out phase to manage the timing of the PWM signals */
uint32_t fadeOutBurstCounter; /* A counter used to manage the timing of bursts within the fade-out phase */
/** Parameters */
uint32_t detectLoopCount; /* The number of iterations required during the detection phase */
uint32_t exceedCounterCount; /* The threshold value for the exceedCounter */
float32_t minSpeedForFlyingStart; /* The minimum rotor speed required for the flying start process to be considered successful */
float32_t flyingStartCurrent; /* The current reference used during the flying start process */
float32_t brakeCurrent; /* The current applied to brake the motor if necessary */
float32_t brakeCurrentStep; /* The step value used to increment or decrement the brakeCurrent during the braking process */
uint32_t fadeOutLoopCount; /* The number of loops or iterations required during the fade-out phase */
uint32_t halfFadeOutBurstLoopCount;/* Half the number of iterations for a fade-out burst cycle */
uint32_t fadeOutBurstLoopCount; /* The total number of iterations for a complete fade-out burst cycle */
uint16_t halfPwmPeriodCount; /* The value representing half of the PWM period count */
}tmcFly_State_s;
Summary
Flying start module structure
Description
This structure holds the state and parameters for the flying start module. It includes control flags, state variables, and various control parameters.
Remarks
Refer the generated header file for the exact typedef signature.