8.2.3.1 Reset

The PDMA registers are reset on power-up. The PDMA can be reset by configuring the following:

  • Bit 5 of the SOFT_RESET_CR system register.
  • Bit 5 of the CHANNEL_x_CONTROL register for channel reset.