2.7.3.2 SysTick Reload Value Register

The SYST_RVR register specifies the start value to load into the SYST_CVR register. See the register summary in Table 2-65 for its attributes. The bit assignments are:

Figure 2-42. SYST_RVR Register Bit Assignments
Table 2-67. SYST_RVR Register Bit Assignments
BitsNameFunction
[31:24]Reserved.
[23:0]RELOADValue to load into the SYST_CVR register when the counter is enabled and when it reaches 0, see Calculating the RELOAD Value.