2.7.1 About the Cortex-M3 Processor Peripherals
The following table provides the address map of the Private peripheral bus (PPB).
| Address | Core Peripheral | See |
|---|---|---|
| 0xE000E008-0xE000E00F | System control block | Table 2-44 |
| 0xE000E010-0xE000E01F | System timer | Table 2-65 |
| 0xE000E100-0xE000E4EF | Nested Vectored Interrupt Controller | Table 2-34 |
| 0xE000ED00-0xE000ED3F | System control block | Table 2-44 |
| 0xE000ED90-0xE000ED93 | MPU Type Register | Reads as zero, indicating no MPU is implemented1 |
| 0xE000ED90-0xE000EDB8 | Memory protection unit | Table 2-71 |
| 0xE000EF00-0xE000EF03 | Nested Vectored Interrupt Controller | Table 2-34 |
Note:
- Software can read the MPU Type Register at 0xE000ED90 to test for the presence of a memory protection unit (MPU).
In register descriptions:
- the register type is described as follows:
- RW: Read and write.
- RO: Read-only.
- WO: Write-only.
- the required privilege gives the privilege level required to access the register, as follows:
- Privileged: Only privileged software can access the register.
- Unprivileged: Both unprivileged and privileged software can access the register.