2.7.3.1 SysTick Control and Status Register
The SYST_CTRL register enables the SysTick features. See the register summary in the preceding table for its attributes. The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:17] | Reserved. | |
| [16] | COUNTFLAG | Returns 1 if timer counted to 0 since last time this was read. |
| [15:3] | Reserved. | |
| [2] | CLKSOURCE | Selects the SysTick timer clock source: 1: processor clock. Determined by STCLK_DIVISOR bits in M3 Configuration Register register. |
| [1] | TICKINT | Enables SysTick exception request: 0: counting down to zero does not assert the SysTick exception request 1: counting down to zero to asserts the SysTick exception request. Software can use COUNTFLAG to determine if SysTick has ever counted to zero. |
| [0] | ENABLE | Enables the counter: 0: counter disabled 1: counter enabled. |
When ENABLE is set to 1, the counter loads the RELOAD value from the SYST_RVR register and then counts down. On reaching 0, it sets the COUNTFLAG to 1 and optionally asserts the SysTick depending on the value of TICKINT. It then loads the RELOAD value again, and begins counting.