2.7.3 System Timer, SysTick
The processor has a 24-bit system timer, SysTick, that counts down from the reload value to zero, reloads (wraps to) the value in the SYST_RVR register on the next clock edge, then counts down on subsequent clocks.
When the processor is halted for debugging the counter does not decrement.
The system timer registers are:
| Address | Name | Type | Required Privilege | Reset Value | See |
|---|---|---|---|---|---|
| 0xE000E010 | SYST_CTRL | RW | Privileged | 0x00000004 | SysTick Control and Status Register |
| 0xE000E014 | SYST_RVR | RW | Privileged | 0x00000000 | SysTick Reload Value Register |
| 0xE000E018 | SYST_CVR | RW | Privileged | 0x00000000 | SysTick Current Value Register |
| 0xE000E01C | SYST_CALIB | RO | Privileged | 0xC0000000 1 | SysTick Calibration Value Register |
Note:
- SysTick calibration value.