18.2.3.1 Timer Operating Modes
The Timers can be configured to operate in the following modes:
- Periodic Mode
- One-Shot Mode
- 64-Bit and 32-Bit Modes
The following sections explain the modes of operation.
The Timers can be configured to operate in the following modes:
The following sections explain the modes of operation.