18.2.2 Port List
The following table lists the Timer ports.
| Name | Type | Width | Description |
|---|---|---|---|
| TIMER1INT | Output | 1 | Active high interrupt from counter 1. If enabled, this interrupt is asserted when counter 1 reaches zero. In 64-bit mode, this interrupt line is asserted when the 64-bit counter reaches zero. |
| TIMER2INT | Output | 1 | Active-high interrupt from counter 2. If enabled, this interrupt is asserted when counter 2 reaches zero. |