23.1 Functional Description
The following sections provide a detailed description of the FIC subsystem.
The preceding figure shows a block diagram for the FIC. The FIC is a hard block; enabling or disabling it will not consume any user logic. You can configure FIC_0 and FIC_1 independently from the Libero SoC MSS configurator. The following configuration options are available:
- The MSS to the FPGA fabric interface
- Advanced AHB-Lite options
- The FPGA fabric Address Regions (MSS Master View)