23.9 SYSREG Control Registers for FIC_0 and FIC_1

For a detailed description of each register and bit, see System Register Block. The following table lists the control registers for FIC_0 and FIC_1 from the SYSREG block.

Table 23-6. FAB_IF Register in the SYSREG Block
Register nameRegister TypeFlash Write ProtectReset SourceDescription
Fabric Interface Control (FIC) RegisterRW-PRegisterSYSRESET_NControl register for fabric interface
Software Reset Control RegisterRW-PBitSYSRESET_NGenerates software control interrupts to the MSS peripherals
MSS DDR Fabric Alignment Clock Controller (FACC) Configuration Register 1RW-PFieldCC_SYSRESET_NMSS DDR fabric alignment clock controller 1 configuration register
MSS DDR Clock Calibration StatusRO–SYSRESET_NMSS DDR clock calibration status register