13.2.3.1 Initialization Sequence
- Select the type of transfer protocol by using the TRANSFPRTL bit of the SPI Table 13-9 register.
- Enable SPI by writing 0 to the RESET bit of the Table 13-9 register.
- Reset the transmit/receive buffers and the data frame size.