13.2.3.2 SPI Status at Reset
After SPI reset, the slave select (SPI_X_SS[X]) pins are held to the default values of logic High. After selecting SPI mode and enabling the SPI controller, the SPI_X_SS[x] lines are changed to the default values for each protocol. Refer to the SPI Control Register (CONTROL). After reset, the clock out (SPI_X_CLK) is at logic Low. At reset, the FIFOs are cleared and their respective read and write pointers are set to zero. Similarly, all the internal registers of the SPI controller are reset to their default values, as explained in the SPI Register Summary.
An option is provided to reset the SPI peripherals by writing to bit 9 or bit 10 in the system register, SOFT_RESET_CR. The soft resets are encoded in the following table. At power-up, the reset signals are asserted 1. It keeps the SPI peripherals in a reset state. The SPI peripheral becomes active when the bit is set to 0, as shown in the table.
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 10 | SPI1_SOFTRESET | R/W | 0x1 | Controls reset input to SPI_1 0: Release SPI _1 from reset 1: Keep SPI _1 in reset |
| 9 | SPI0_SOFTRESET | R/W | 0x1 | Controls reset input to SPI _0 0: Release SPI _0 from reset 1: Keep SPI _0 in reset |