19.2.3.3.2 WDOGWAKEUPINT
This is asserted (if enabled) on crossing the WDOGMVRP level when the SLEEPING input is asserted. This interrupt is mapped to the interrupt request 0 (INTISR [0]) in the Cortex-M3 processor interrupt controller.
This is asserted (if enabled) on crossing the WDOGMVRP level when the SLEEPING input is asserted. This interrupt is mapped to the interrupt request 0 (INTISR [0]) in the Cortex-M3 processor interrupt controller.