19.2.3.3.1 WDOGTIMEOUTINT
This interrupt is asserted when a counter timeout occurs and an interrupt instead of reset generation is selected. This interrupt is connected to the non-maskable interrupt (NMI) input of the Cortex-M3 processor and can also be exposed to the FPGA fabric as the NMI interrupt.