19.2.1 Architecture Overview
The watchdog timer consists of following components (as shown in the following figure):
- APB Interface
- 32-Bit Counter
- Timeout Detection
The watchdog timer consists of following components (as shown in the following figure):