4.3.1.2 Write Protection
When AHB masters other than system controller issue write transactions (which may be one of the program commands supported by this interface) to protected regions, the address and protection configuration is checked to determine whether the transaction is targeted to the protected region. If the transaction is not allowed, no command is sent to eNVM and the Status bit is asserted.