17.2.3.2 RTC_MATCH Status Bit and Output
The RTC_MATCH status bit and output is asserted whenever the Alarm system is enabled and a match occurs. In Calendar mode, it is asserted for a 1 second period while the alarm condition is valid. The output is synchronous to the rising edge of RTCCLK. The RTC_MATCH output signal can also be driven to the fabric.