17.2.3.3 RTC_WAKEUP Status Bit
The RTC_WAKEUP status bit is asserted whenever the Alarm system (see alarm_enable in Table 17-7) is enabled and a match occurs. The bit stays set until cleared by writing to the control register clear wake-up bit.
The RTC_WAKEUP status bit is asserted whenever the Alarm system (see alarm_enable in Table 17-7) is enabled and a match occurs. The bit stays set until cleared by writing to the control register clear wake-up bit.