7.7.13 PIR2
Peripheral Interrupt Request (Flag) Register 2
Note: Interrupt flag bits are
set when an Interrupt condition occurs, regardless of the state of
its corresponding enable bit or the Global Enable bit. User software
must ensure the appropriate interrupt flag bits are clear prior to
enabling an interrupt. This feature allows for software
polling.
| Name: | PIR2 |
| Offset: | 0x70E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCDIF | C2IF | C1IF | |||||||
| Access | R/W/HS | R/W/HS | R/W/HS | ||||||
| Reset | 0 | 0 | 0 |
Bit 6 – ZCDIF Zero-Cross Detect Interrupt Flag bit
| Value | Description |
|---|---|
1 |
An enabled rising and/or falling ZCD1 event has been detected (must be cleared in software) |
0 |
No ZCD1 event has occurred |
Bits 0, 1 – CnIF Comparator ‘n’ Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Comparator Cn interrupt asserted (must be cleared in software) |
0 |
Comparator Cn interrupt not asserted |