7.7.1 INTCON
Important: Interrupt flag bits are set when an
Interrupt condition occurs, regardless of the state of its corresponding enable bit or
the Global Enable bit. User software must ensure the appropriate interrupt flag bits are
clear prior to enabling an interrupt. This feature allows for software
polling.
| Name: | INTCON |
| Offset: | 0x00B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GIE | PEIE | INTEDG | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 1 |
Bit 7 – GIE Global Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enables all active interrupts |
0 |
Disables all interrupts |
Bit 6 – PEIE Peripheral Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enables all active peripheral interrupts |
0 |
Disables all peripheral interrupts |
Bit 0 – INTEDG External Interrupt Edge Select bit
| Value | Description |
|---|---|
1 |
Interrupt on rising edge of INT pin |
0 |
Interrupt on falling edge of INT pin |