7.7.2 PIE0
Peripheral Interrupt
Enable Register 0Note:
- The External Interrupt INT pin is
selected by INTPPS.
Note: Bit PEIE of the INTCON register must be set to enable
any peripheral interrupt controlled by PIE1-PIE8. Interrupt sources controlled by the
PIE0 register do not require PEIE to be set in order to allow interrupt vectoring (when
GIE is set).
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | TMR0IE | IOCIE | | | | INTE | |
Access | | | R/W | R/W | | | | R/W | |
Reset | | | 0 | 0 | | | | 0 | |
Bit 5 – TMR0IE
Timer0 Interrupt Enable bit
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 4 – IOCIE
Interrupt-on-Change Enable bit
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – INTE
External Interrupt Enable bit(1)
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
The External Interrupt INT pin is
selected by INTPPS.
Bit PEIE of the INTCON register must be set to enable
any peripheral interrupt controlled by PIE1-PIE8. Interrupt sources controlled by the
PIE0 register do not require PEIE to be set in order to allow interrupt vectoring (when
GIE is set).