7.7.10 PIE8
Peripheral Interrupt Enable Register 8
Note: Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
| Name: | PIE8 |
| Offset: | 0x71E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMT1PWAIE | SMT1PRAIE | SMT1IE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – SMT1PWAIE SMT1 Pulse-Width Acquisition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – SMT1PRAIE SMT1 Period Acquisition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – SMT1IE SMT1 Counter Overflow Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enabled |
0 |
Disabled |