7.7.12 PIR1
Peripheral Interrupt Request (Flag) Register 1
Note: Interrupt flag bits are
set when an Interrupt condition occurs, regardless of the state of
its corresponding enable bit or the Global Enable bit. User software
must ensure the appropriate interrupt flag bits are clear prior to
enabling an interrupt. This feature allows for software
polling.
| Name: | PIR1 |
| Offset: | 0x70D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSFIF | CSWIF | ADTIF | ADIF | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – OSFIF Oscillator Fail Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Oscillator fail-safe interrupt has occurred (must be cleared in software) |
0 |
No oscillator fail-safe interrupt |
Bit 6 – CSWIF Clock-Switch Complete Interrupt Flag bit
| Value | Description |
|---|---|
1 |
The clock switch module indicates an Interrupt condition and is ready to complete the clock switch operation (must be cleared in software) |
0 |
The clock switch does not indicate an Interrupt condition |
Bit 1 – ADTIF ADC Threshold Interrupt Flag bit
| Value | Description |
|---|---|
1 |
An A/D conversion or complex operation has completed (must be cleared in software) |
0 |
An A/D conversion or complex operation is not complete |
Bit 0 – ADIF ADC Interrupt Flag bit
| Value | Description |
|---|---|
1 |
An A/D conversion or complex operation has completed (must be cleared in software) |
0 |
An A/D conversion or complex operation is not complete |