7.7.7 PIE5
Peripheral Interrupt Enable Register 5
Note: Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
Name: | PIE5 |
Offset: | 0x71B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLC4IE | CLC3IE | CLC2IE | CLC1IE | TMR5GIE | TMR3GIE | TMR1GIE | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CLC4IE CLC4 Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |
Bit 6 – CLC3IE CLC3 Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |
Bit 5 – CLC2IE CLC2 Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |
Bit 4 – CLC1IE CLC1 Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |
Bit 2 – TMR5GIE TMR5 Gate Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – TMR3GIE TMR3 Gate Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – TMR1GIE TMR1 Gate Interrupt Enable bit
Value | Description |
---|---|
1 |
Enabled |
0 |
Disabled |