16.3.2 DMA Data Buffer Register

Table 16-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMABUF
Offset: 0x2304

Bit 3130292827262524 
 DMABUF[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DMABUF[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DMABUF[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DMABUF[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – DMABUF[31:0] DMA Buffer bits

These bits reflect the content of the buffer that the DMA uses to hold the data being moved from the Source Address to the Destination Address.