16.3.4 DMA High Address Limit Register

Note:
  1. The HADDR[23:0] bits apply to data space only. SFR space outside the range from LADDR[23:0] to HADDR[23:0] is accessible by the DMA and will not result in an interrupt. Setting HADDR[23:0] to an address in SFR will, therefore, be ignored.
Table 16-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMAHIGH
Offset: 0x230C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 HADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – HADDR[23:0]  High Limit Address bits(1)

These bits specify the upper address limit. When the DMA module initiates a transaction beyond this limit, the associated channel interrupt occurs, ADRERR[1:0] is set to 10, and CHEN is cleared.