16.3.6 DMA Channel x Selection Register

Table 16-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMAxSEL
Offset: 0x2314, 0x2340, 0x236C, 0x2398, 0x23C4, 0x23F0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CHSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CHSEL[7:0]  DMA Channel Trigger Selection bits

These bits select one of the possible DMA triggers connected to the corresponding channel’s input. See DMA Trigger Sources for more DMA trigger source information.