16.3.5 DMA Channel x Control Register
Note:
- The number of transfers per CHREQ bit setting depends on TRMODE[1:0].
- The channel will only be able to transfer if PCHEN is high, provided that PPEN is also set high for ping-pong operation support.
- DMAxCNT register is reloaded in every repeated mode operation regardless of the RELOADC bit state.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | DMAxCH |
| Offset: | 0x2310, 0x233C, 0x2368, 0x2394, 0x23C0, 0x23EC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PPEN | PCHEN | RELOADC | RELOADD | RELOADS | |||||
| Access | R/W | R/W/HS/HC | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RETEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SAMODE[1:0] | DAMODE[1:0] | TRMODE[1:0] | FLWCON[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIZE[1:0] | CHREQ | DONEEN | MATCHEN | HALFEN | CHEN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W/HC | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 29 – PPEN Ping-Pong Operation Enable bit
| Value | Description |
|---|---|
| 1 | Ping-pong operation support is enabled |
| 0 | Ping-pong operation support is disabled |
Bit 28 – PCHEN Ping-Pong Channel Enable bit
| Value | Description |
|---|---|
| 1 | The DMA channel is enabled if CHEN is set high; this bit is hardware settable via PCHEN of the other DMA channel pair used in the Ping-Pong mode |
| 0 | The DMA channel is disabled |
Bit 26 – RELOADC Count Reload bit(3)
| Value | Description |
|---|---|
| 1 | DMAxCNT register is reloaded to previous written value (buffered original content) upon the start of the next operation |
| 0 | DMAxCNT register is not reloaded |
Bit 25 – RELOADD Destination Address Reload bit
| Value | Description |
|---|---|
| 1 | DMAxDST register is reloaded to previous written value upon the start of the next operation |
| 0 | DMAxDST register is not reloaded |
Bit 24 – RELOADS Source Address Reload bit
| Value | Description |
|---|---|
| 1 | DMAxSRC register is reloaded to previous written value upon the start of the next operation |
| 0 | DMAxSRC register is not reloaded |
Bit 16 – RETEN Read Error Trap Enable bit
| Value | Description |
|---|---|
| 1 | DMA channel suspends transfer operation on bus read error and asserts DMA trap signal |
| 0 | DMA channel continues transfer operation when bus read error is encountered |
Bits 15:14 – SAMODE[1:0] Source Address Mode Selection bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | DMAxSRC register is decremented based on SIZE[1:0] after a transfer completion |
| 01 | DMAxSRC register is incremented based on SIZE[1:0] after a transfer completion |
| 00 | DMAxSRC register remains unchanged after a transfer completion |
Bits 13:12 – DAMODE[1:0] Destination Address Mode Selection bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | DMAxDST register is decremented based on SIZE[1:0] after a transfer completion |
| 01 | DMAxDST register is incremented based on SIZE[1:0] after a transfer completion |
| 00 | DMAxDST register remains unchanged after a transfer completion |
Bits 11:10 – TRMODE[1:0] Transfer Mode Selection bits
| Value | Description |
|---|---|
| 11 | Repeated Continuous |
| 10 | Continuous |
| 01 | Repeated One-Shot |
| 00 | One-Shot |
Bits 9:8 – FLWCON[1:0] Data Flow Control bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | Read from DMAxSRC only |
| 01 | Read from DMAxSRC followed by write to DMAxDST and DMAxSRC (Null Write mode) |
| 00 | Read from DMAxSRC followed by write to DMAxDST |
Bits 7:6 – SIZE[1:0] Data Size Selection bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | 32-bit word is transferred at a time |
| 01 | 16-bit word is transferred at a time |
| 00 | One byte is transferred at a time |
Bit 4 – CHREQ DMA Channel Software Request bit(1)
| Value | Description |
|---|---|
| 1 | A DMA request is initiated by software; automatically cleared upon completion of a DMA transfer |
| 0 | No DMA request is initiated by software |
Bit 3 – DONEEN Done Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | An interrupt is invoked upon DONE flag being set |
| 0 | An interrupt is not invoked by DONE condition |
Bit 2 – MATCHEN Pattern Match Enable bit
| Value | Description |
|---|---|
| 1 | Pattern match is enabled |
| 0 | Pattern match is disabled |
Bit 1 – HALFEN Halfway Completion Watermark bit
| Value | Description |
|---|---|
| 1 | An interrupt is invoked when the DMAxCNT register value has reached its halfway point |
| 0 | An interrupt is not invoked by a half condition |
Bit 0 – CHEN DMA Channel Enable bit (2)
| Value | Description |
|---|---|
| 1 | The corresponding DMA channel is enabled |
| 0 | The corresponding DMA channel is disabled |