Huge Integer Exception
This exception is signaled whenever a Float-to-Integer conversion operation (FF2DI and FF2LI) results in an integer value that is larger than the destination register can represent. It is not defined within any IEEE 754 specification apart from a reference to setting the Invalid exception should an integer value exceed the destination size unless this “cannot otherwise be indicated.”