Clamping (Limit) Functions
Although not specified in any IEEE 754 standard, the ISA supports a clamping (or limit) instruction (FFLIM) intended for use where an input operand needs to be constrained between an upper and lower limit. It serves a similar purpose to the integer equivalent FLIM instruction and is essentially a concurrent execution of FMIN and FMAX operations with a common operand. Refer to the truth table shown in Table 6-37 for a definition of how NaN operands are handled.
Any finite operand value will compare as less than +infinity or greater than -infinity. Operand value of -0 compares to less than +0.
For FFLIM operations, when both upper and lower limits are either both qNaN or both sNaN values, a NaN significand comparison (to select result NaN source) is not required, and the Fb NaN will be the default source for the result. This differs from how coincident NaN values are treated in general.
| Fb(3) (Lower Limit) | Fs(3) (Upper Limit) | Fd (Input Value) | Invalid Exception Mask | Fd (Result) | FSR.INVAL | Exception Taken? |
|---|---|---|---|---|---|---|
| FPNL | FPNU | FPN | Don’t care | FPNL or FPNU or FPN(2)or Distinguished qNaN(3) | 0 | No |
| FPNL | qNaN_U | FPN | Don’t care | qNaN_U | 0 | No |
| FPNL | sNaN_U | FPN | 1 | Quieted sNaN_U | 1 | No |
| 0 | Yes | |||||
| qNaN_L | FPNU | FPN | Don’t care | qNaN_L | 0 | No |
| sNaN_L | FPNU | FPN | 1 | Quieted sNaN_L | 1 | No |
| 0 | Yes | |||||
| sNaN_L | sNaN_U | FPN | 1 | Quieted sNaN_L(5) | 1 | No |
| 0 | Yes | |||||
| sNaN_L | qNaN_U | FPN | 1 | qNaN_U(6) | 1 | No |
| 0 | Yes | |||||
| qNaN_L | sNaN_U | FPN | 1 | qNaN_L(6) | 1 | No |
| 0 | Yes | |||||
| qNaN_L | qNaN_U | FPN | Don’t care | qNaN_L(5) | 0 | No |
| Don’t care | Don’t care | sNaN | 1 | Quieted sNaN(7) | 1 | No |
| 0 | Yes | |||||
| Don’t care | Don’t care | qNaN | Don’t care | qNaN | 0 | No |
|
Note:
| ||||||