1.3.2.3.3 AXI LSRAM
(Ask a Question)The AXI LSRAM in the design is configured for 4 KB. This 4 KB is over written if more than 4 KB of DMA operation is performed on LSRAM. This option is provided to exercise the throughputs with larger DMA size.
The AXI LSRAM in the design is configured for 4 KB. This 4 KB is over written if more than 4 KB of DMA operation is performed on LSRAM. This option is provided to exercise the throughputs with larger DMA size.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.