1.27.6.28 LCDCx_SetDisplaySignalPolarity Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetDisplaySignalPolarity(LCDCx_SIGNAL_POLARITY polarity)

Summary

Sets the polarity of the DISP signal

Description

None

Precondition

None.

Parameters

Param Description
polarity positive polarity is active high, negative is active low

Returns

None

Remarks

None