1.27.6.8 LCDCx_GetTimingEngineStatusRunning Function

C

// x - Instance of the LCDC peripheral

bool LCDCx_GetTimingEngineStatusRunning(void)

Summary

Gets the status of the timing engine

Description

None

Precondition

None.

Parameters

None

Returns

true - timing engine is running

false - timing engine is disabled

Remarks

None