1.27.6.25 LCDCx_SetClockDivider Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetClockDivider(uint8_t value)
Summary
Sets the clock divider for the pixel clock
Description
The pixel clock period formula is LCDPCLK = source clock / value when source clock is the system clock when CLKSET is '0', and 2x system_clock when CLKSEL is '1'
Precondition
None.
Parameters
Param | Description |
---|---|
value | the 8-bit divider value, must be greater than 2 |
Returns
None
Remarks
None