1.27.6.31 LCDCx_SetDitheringEnable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetDitheringEnable(bool enable)

Summary

Enables/disables the LCDC dithering logical unit

Description

None

Precondition

None.

Parameters

Param Description
enable if true, dithering is enabled. Disabled if false

Returns

None

Remarks

None