1.27.6.11 LCDCx_IRQ_Enable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_IRQ_Enable(LCDCx_INTERRUPT interrupt);

Summary

Enables the specified interrupt

Description

None

Precondition

None.

Parameters

Param Description
interrupt the interrupt to enable

Returns

None

Remarks

None