1.27.6.44 LCDCx_SetPixelClockEnable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetPixelClockEnable(bool enable)

Summary

Enables/disables the pixel clock

Description

None

Precondition

None.

Parameters

Param Description
enable if true, pixel clock is enabled. Disabled if false.

Returns

None

Remarks

None