1.27.6.53 LCDCx_SetSOFInterruptEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetSOFInterruptEnable(bool enable)
Summary
Enables/disables the start of frame interrupt
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
enable | if true, interrupt is enabled. Disabled if false |
Returns
None
Remarks
None