1.27.6.30 LCDCx_SetDISPSignalEnable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetDISPSignalEnable(bool enable)

Summary

Enables/disables the DISP signal

Description

None

Precondition

None.

Parameters

Param Description
enable if true, DISP signal is generated. if false, DISP is disabled

Returns

None

Remarks

None